ISO cylinder DSBG-200- -PPVA-N3

2389803

Loading...
Mode of operation
Double-acting
Piston diameter
200 mm
Theoretical force at 6 bar, advancing
18850 N
Stroke
1 mm - 2700 mm
Cushioning
Pneumatic cushioning, adjustable at both ends