ISO cylinder DSBG-200-100-PPVA-N3
2390143
GTIN: 4052568253868
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
200 mm
Theoretical force at 6 bar, advancing
18850 N
Stroke
100 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

