ISO cylinder DSBG-200-25-P-N3

2537448

GTIN: 4052568254537

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
200 mm
Theoretical force at 6 bar, advancing
18850 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/pads at both ends