ISO cylinder DSBG-250- -PPVA-N3

2865078

Loading...
Mode of operation
Double-acting
Piston diameter
250 mm
Theoretical force at 6 bar, advancing
29452 N
Stroke
1 mm - 2250 mm
Cushioning
Pneumatic cushioning, adjustable at both ends