ISO cylinder DSBG-320- -PPVA-N3

3150987

Loading...
Mode of operation
Double-acting
Piston diameter
320 mm
Theoretical force at 6 bar, advancing
48255 N
Stroke
1 mm - 2250 mm
Cushioning
Pneumatic cushioning, adjustable at both ends