Linear actuator DFPI-125- -ND2P-C1V-NB3P-R-A

4588636

Loading...
Piston diameter
125 mm
Theoretical force at 6 bar, advancing
7363 N
Stroke
40 mm - 990 mm
Position sensing
With integrated linear potentiometer