Round cylinder DSNU-32-15-P-A

5249366

GTIN: 4052568421960

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
482.5 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/pads at both ends