Round cylinder DSNU-32-60-PPS-A
5249970
GTIN: 4052568422110
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
482.5 N
Stroke
60 mm
Cushioning
Self-adjusting pneumatic end-position cushioning



