Vacuum generator VN-07-H-T2-PI2-VI2-RI2
526103
GTIN: 4052568083557
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal width of Laval nozzle
0.7 mm
Max. vacuum
88 %
Max. suction rate with respect to atmosphere
16 l/min

