Vacuum generator VN-07-M-T2-PQ1-VQ1-RQ1

526107

GTIN: 4052568083595

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.7 mm
Max. vacuum
86 %
Max. suction rate with respect to atmosphere
13.5 l/min