Vacuum generator VN-10-H-T4-PQ2-VQ3-RQ3
526147
GTIN: 4052568083694
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal width of Laval nozzle
0.95 mm
Max. vacuum
89 %
Max. suction rate with respect to atmosphere
25 l/min

