Vacuum generator VN-07-H-T3-PQ2-VQ2-RO1-A

532628

GTIN: 4052568086183

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.7 mm
Max. vacuum
92 %
Max. suction rate with respect to atmosphere
16.2 l/min