Vacuum generator VN-10-H-T3-PI4-VI4-RO1-A

532642

GTIN: 4052568165338

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.95 mm
Max. vacuum
93 %
Max. suction rate with respect to atmosphere
21.8 l/min