Vacuum generator VN-14-H-T4-PQ3-VQ3-RO2-A
532646
GTIN: 4052568165376
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal width of Laval nozzle
1.4 mm
Max. vacuum
92 %
Max. suction rate with respect to atmosphere
48.8 l/min

