Mini slide DGSL-10-100-Y3A
543960
GTIN: 4052568183042
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
68 N
Stroke
100 mm
Cushioning
Progressive pneumatic shock absorbers at both ends
Position sensing
Via proximity switch




