Mini slide DGSL
Slide actuator with ball-bearing guide and diverse adaptation options such as stroke reduction, end-position locking, and clamping unit.
- High load capacity and positioning accuracy
- Maximum movement precision thanks to ground-in ball bearing cage guide
- Maximum flexibility thanks to 8 sizes and a large selection of damping variants
- Variants with clamping unit or end-position locking for fixing the guide carriage
- Wide variety of mounting and attachment options
- Compact design