Mini slide DGSL-12-100-Y3A

543981

GTIN: 4052568183240

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
121 N
Stroke
100 mm
Cushioning
Progressive pneumatic shock absorbers at both ends
Position sensing
Via proximity switch