Mini slide DGSL-16-150-Y3A

544004

GTIN: 4052568183479

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
188 N
Stroke
150 mm
Cushioning
Progressive pneumatic shock absorbers at both ends
Position sensing
Via proximity switch