Mini slide DGSL-20-80-PA

544010

GTIN: 4052568183530

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
80 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch