Mini slide DGSL-20-200-PA

544013

GTIN: 4052568183561

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
200 mm
Cushioning
Elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch