Mini slide DGSL-20-50-P1A

544018

GTIN: 4052568183615

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
50 mm
Cushioning
Elastic cushioning rings/pads at both ends with fixed stop
Position sensing
Via proximity switch