Mini slide DGSL-25-200-P1A

544047

GTIN: 4052568183905

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
200 mm
Cushioning
Elastic cushioning rings/pads at both ends with fixed stop
Position sensing
Via proximity switch