Mini slide DGSL-25-80-Y3A
544051
GTIN: 4052568183943
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
80 mm
Cushioning
Progressive pneumatic shock absorbers at both ends
Position sensing
Via proximity switch




