Vacuum generator VN-14-H-T4-PQ2-VA5-RO2

547706

GTIN: 4052568092948

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
1.4 mm
Max. vacuum
88 %
Max. suction rate with respect to atmosphere
51.6 l/min