Compact cylinder ADN-3/4"-1/4"-A-P-A

557047

GTIN: 4052568359676

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
3/4"
Theoretical force at 6 bar, advancing
188 N
Stroke
6.35 mm
Cushioning
Elastic cushioning rings/pads at both ends