Compact cylinder ADN-2"-1/2"-A-P-A

557120

GTIN: 4052568360368

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
2"
Theoretical force at 6 bar, advancing
1178.001 N
Stroke
12.7 mm
Cushioning
Elastic cushioning rings/pads at both ends