Compact cylinder ADN-2"-1/4"-I-P-A

557128

GTIN: 4052568360443

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
2"
Theoretical force at 6 bar, advancing
1178.001 N
Stroke
6.35 mm
Cushioning
Elastic cushioning rings/pads at both ends