Compact cylinder ADN-2"-2"-I-P-A

557134

GTIN: 4052568360504

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
2"
Theoretical force at 6 bar, advancing
1178.001 N
Stroke
50.8 mm
Cushioning
Elastic cushioning rings/pads at both ends