ISO cylinder DSNU-16-100-PPS-A

559267

GTIN: 4052568097189

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
120.6 N
Stroke
100 mm
Cushioning
Self-adjusting pneumatic end-position cushioning