ISO cylinder DSNU-20-25-PPS-A

559271

GTIN: 4052568097226

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
188.5 N
Stroke
25 mm
Cushioning
Self-adjusting pneumatic end-position cushioning