ISO cylinder DSNU-25-80-PPS-A

559285

GTIN: 4052568205614

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
294.5 N
Stroke
80 mm
Cushioning
Self-adjusting pneumatic end-position cushioning