ISO cylinder DSNU-25-400-PPS-A

559293

GTIN: 4052568205690

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
294.5 N
Stroke
400 mm
Cushioning
Self-adjusting pneumatic end-position cushioning