Air solenoid valve VUVG-L10-B52-T-M7-1P3

566475

GTIN: 4052568213824

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, bistable
Normal nominal flow rate (normalized to DIN 1343)
340 l/min - 380 l/min
Pneumatic working port
M7
Actuation type
Electrical