• Products
  • Downloads

The compact valve

Individual valves VUVG – for more power from a smaller design! Attractively priced, convincing and quickly assembled. Perfect for all high-speed applications requiring a particularly high flow combined with a compact size, e.g. in small parts assembly and electronics industry or in the food and packaging industry.

Short on space? No worries.

The VUVG is designed for small installation spaces.

Fast, safe, easy

Ordering and installation. Thanks to captive screws, an integrated locking seal and a wide range of pre-assembled cables and electrical connections.

Small in size – big in power

The perfect footprint: for up to 100% more flow with higher energy density.

Click! Just snap it into place

E-box with numerous connection options for optimum integration into your system concept.

VUVG-...-S with core features

Focused features in proven Festo quality at an attractive price: the new family member VUVG-...-S. Available worldwide in large quantities as part of the core range!

Product service life: VUVG series

Our VUVG range offers you a long service life and saves on operating costs. Not only can maintenance costs be reduced, but production downtime can also be avoided. But these are only a few examples – watch the video for even more advantages.