Air solenoid valve VUVG-L10-P53U-T-M7-1P3

566478

GTIN: 4052568213855

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/3-way, pressurized
Normal nominal flow rate (normalized to DIN 1343)
300 l/min - 320 l/min
Pneumatic working port
M7
Actuation type
Electrical