Mini slide DGSL-8-50-EA

570170

GTIN: 4052568216658

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
10 mm
Theoretical force at 6 bar, advancing
47 N
Stroke
50 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch