Mini slide DGSL-10-10-EA

570172

GTIN: 4052568216672

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
68 N
Stroke
10 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch