Mini slide DGSL-12-80-EA

570184

GTIN: 4052568216795

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
121 N
Stroke
80 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch