Mini slide DGSL-20-200-EA

570203

GTIN: 4052568216986

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
200 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position sensing
Via proximity switch