Air solenoid valve VUVG-L14-M52-MZT-G18-1P3

574375

GTIN: 4052568103293

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, monostable
Normal nominal flow rate (normalized to DIN 1343)
700 l/min - 780 l/min
Pneumatic working port
G1/8
Actuation type
Electrical