ISO cylinder CRDSNU-B-20-80-PPS-A-MG-A1

8073976

GTIN: 4052568298128

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 6 bar, advancing
188 N
Stroke
80 mm
Cushioning
Self-adjusting pneumatic end-position cushioning