Diffuse scan SOOE-DS-R-PNLK-T
8075663
GTIN: 4052568446352
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Idle current
25 mA
Type of light
Red - LED
Working range
2 mm - 1000 mm
Degree of protection
IP65 - IP67 - IP69K
Ambient temperature
-40 °C - 60 °C

