Light barrier SOOE-TB-R-PNLK-T
8075665
GTIN: 4052568446376
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Idle current
14 mA
Type of light
Red - LED
Working range
0 mm - 12000 mm
Degree of protection
IP65 - IP67 - IP69K
Ambient temperature
-40 °C - 60 °C

