Retro-reflective sensor SOOE-RG-R-PNLK-T
8075667
GTIN: 4052568446390
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Idle current
25 mA
Type of light
Red - LED
Working range
0 mm - 3500 mm
Degree of protection
IP65 - IP67 - IP69K
Ambient temperature
-20 °C - 60 °C

