Diffuse scan SOOE-KS-L-PNLK-T
8075669
GTIN: 4052568446413
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Idle current
25 mA
Type of light
Laser - Red
Working range
25 mm - 120 mm
Degree of protection
IP65 - IP67 - IP69K
Ambient temperature
-40 °C - 60 °C

