Diffuse scan SOOE-BS-L-PNLK-T
8075670
GTIN: 4052568446420
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Idle current
25 mA
Type of light
Laser - Red
Working range
7 mm - 300 mm
Degree of protection
IP65 - IP67 - IP69K
Ambient temperature
-40 °C - 60 °C

