Mass flow controller (MFC) VEMD-L-6-14-20-D21-M5-5-R1-V4

8086473

GTIN: 4052568451400

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2-way proportional flow control valve
Max. current consumption
65 mA
Electrical connection
4-pin - M8x1 A-coded as per EN 61076-2-104 - Plug
Operating pressure
0 bar - 2.5 bar