Mass flow controller VEMD

The dynamic mass flow controller VEMD operates extremely quietly thanks to proportional valves. The integrated electronics with sensor detect, regulate and proportionally doses the flow of air, oxygen, nitrogen, argon and CO2 proportionally.
  • Mass flow controller (MFC) with thermal flow rate sensor and integrated control electronics
  • Dynamic regulation with short response time
  • Operating medium: air, oxygen, nitrogen, argon, CO2
  • The current flow rate value is available via the interface
  • Ideal for many applications where inert gases or oxygen need to be controlled
  • Sustainable operation due to efficient control
New

Product changes