Standards-based cylinder CRDSNU-16-15-P-A

8152549

GTIN: 4052568575731

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
121 N
Stroke
15 mm
Cushioning
Elastic cushioning rings/pads at both ends