Vacuum generator VN-10-H-T3-PQ2-VQ2-RO1-F1A

8187684

GTIN: 4052568634742

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal width of Laval nozzle
0.95 mm
Max. vacuum
89 %
Max. suction rate with respect to atmosphere
25 l/min